Commander 1300 - Circular chart recorder

A powerful and flexible data recorder for many industrial applications, particularly water and waste water treatment

The C1300 advanced circular chart recorder combines established paper chart recording technology with the latest advances in electronic data collection, giving you more power than ever before to use your recorded data to its full potential.

Building on ABB’s successful Commander recorder range, and based on customer feedback, the C1300 features a host of new developments to provide a powerful and flexible data recorder for many industrial applications, but particularly water and waste water treatment.

Are you looking for support or purchase information?

Benefits
Data
Service
  • Easy data collection and review with LCD panels that display multi-digit totalization figures together with channel tag and engineering unit values

  • Push button controls and commands displayed in English on the unit’s LCD panels help reduce set-up time and eliminate the need for specialist knowledge

  • Plug-in modules allow fully field-upgrades like extra recording channels, relay outputs, math capabilities and totalizers to be added without having to remove the unit

  • Full NEMA 4X/ IP66 protection makes it suitable for use in the wettest or dustiest locations

  • Easy installation options for wall, panel or pipe mountings available

  • Simple wiring up with detachable terminal blocks enables easy connection of input and output wiring

  • Effortless backup and restore configurations from a PC

 
Specifications
Recording function
Traces 1,2,3 or 4

Chart type

Circular

Event pen function

Standard

Truetime event

Optional

Chart speed

1hr-32 days

Process connections

Universal inputs

Standard

Transmitter power supply

1 std per channel

Alarm relays

1 std per channel, 8 opt

Digital I/O

2 std per channel, 24 opt

Analog outputs 1 std per channel
MODBUS RS 485 Optional

Advanced processing

Totalizers

Optional

Maths block Optional
Logic equations  8 

General

Size

382 x 386mm (15.04 x 15.23in)

Depth

101mm (3.98in)

Display

128x 64 Dot Matrix

IP Rating

NEMA 3/IP54, NEMA 4X/IP66 opt

Mounting

Panel/wall/pipe

Supply

85-265v ac

Loading documents
Select region / language