Circular chart recorder C1900

A rugged, reliable recorder with the capability to meet all your needs.

 

Overview
Data
Download

Overview

The C1900 is a general purpose circular chart recorder with up to 4 pen recording providing full application flexibility. Pen ranges can be individually set to give the best resolution for each signal and the time per revolution can be selected from between one hour and thirty-two days. User configurable math functions, mass flow calculations, totalizers and RH tables are all fully supported. Additional recording channels, math capability or input and output for upgrades can be retro-fitted on site using plug-in cards and easily-fitted pen arms.

The recorder can be wall-, pipe- or panel-mounted anywhere in the plant and, with its rating of NEMA 4X/IP66, it can be subjected to rigorous cleaning with complete confidence. Advanced EMC shielding within the recorder ensure recording accuracy is maintained even in noisy industrial environments.

Data

  • Easy installation with a choice of wall-, pipe- or panel-mounting

  • Ideal for harsh industrial environments thanks to NEMA 4X/IP66 protection

  • View the status of your process at a glance with six-digit displays of up to four process values simultaneously and active alarms

  • Tactile keypad provides direct access for operator adjustments and configuration programming without opening the recorder's door

  • Prevent unauthorized access to configuration adjustment menus with password-protected security system 

  • Recording versatility to set pen ranges individually to give the best resolution for each signal. The time per revolution can be selected from between one hour and thirty-two days.

  • Fully supported, user configurable math functions, mass flow calculations, totalizers and RH tables

  • Two real-time events triggered by the recorder’s clock can be configured to operate relays, start/stop the chart or enable other actions within the recorder

Download

Loading documents