Commander 1950 - Pasteurizer recorder/controller

Three separate circular chart recorder/controller models give outstanding coverage of pasteurizer applications

The C1950 is a totally self-contained unit suitable for panel, wall or post mounting. As standard, the case is rated NEMA4X (IP66), making it suitable for use in almost any location in a modern dairy where cleaning of all surfaces takes place. From a simple recording device to the top-of-the-range hot or cold product controller/recorder, all versions are fitted with a four-position, true-time event pen which indicates forward flow, divert, CIP and secondary divert.

  • The Commander 1951 records the hot product temperature and either divert set point or cold product temperature. It includes 8 diversion set points to activate the event pen.
  • The Commander 1952 is a recorder/controller. It controls hot water and records hot product and either divert set point or cold product temperature. It includes 8 pairs of diversion and hot water set points for the controller and event pen.
  • The Commander 1953 is the top-of-the-range recorder/controller, combining all the capabilities of the C1952 with cold product temperature control from the cold product temperature probe. It includes 8 pairs of diversion and hot water set points for the controller and event pen.

Are you looking for support or purchase information?

Benefits
Data
Service
  • All models are fully password protected and can be sealed, as required by the FDA

  • Dedicated Pasteurizer Recorder/Controller designed to meet requirements of the pasteurization processes

  • Totally self-contained unit suitable for panel, wall or post mounting

  • NEMA 4X/IP66 ingress protection makes it suitable for use in almost any location in a modern dairy where cleaning of all surfaces takes place

  • All versions are fitted with a 4-position true time event pen that indicates forward flow, divert, CIP and secondary divert (if required) via a digital input from valves etc.

  • High clarity digital displays with continuous indication of hot product and divert temperature

  • Compliance review meets PMO requirements

  • Pasteurizer status indicator with LED indication to show forward or diverted flow

  • True time event pen with 4-position event, records divert and forward flow plus
    optional CIP (clean in process) and secondary divert

  • Up to eight diversion set points for local or remote selection of hot product divert temperature settings

  • Hot product pen calibration for optimization of pen reading to independent thermometer

  • Second resistance thermometer option allows checking for sensor error and gives additional alarm/ divert protection

 
Specifications
Recording function

Traces

1,2 or 3

Chart type

Circular

Event pen function

Standard

Truetime event

Standard

Chart speed

1hr-32 days

Process connections

Universal inputs

Standard

Transmitter power supply

1 std per channel

Alarm relays

1 std per channel, 8 opt

Digital I/O

2 std per channel, 24 opt

Analog outputs 1 std per channel
MODBUS RS 485 Optional
Advanced processing
Logic equations  8
PID Loops Up to 2 opt
General

Size

382 x 386mm (15.04 x 15.23in)

Depth

101mm (3.98in)

Display

6 Digit LED

IP Rating

NEMA 4X/IP66

Mounting

Panel/wall/pipe

Supply

85-265v ac

Loading documents