AI810 | |
8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA, 0(2)-10 V, 12 bits |
AI815 | | 8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA 0(1)-5 V, 12 bits, HART interface,
transmitter power supply |
AI820 | | 4 ch., 1 group of 4 ch., bipolar differential, ±0(1)-5 V, ±0(2)-10 V, ±0(4)-20 mA, 14 bits + sign |
AI825 | | 4 ch., separate returns, isolated bipolar, ±0(2)-10 V, ±0(4)-20 mA, 14 bits + sign |
AI830A | | 8 ch., 1 group of 8 ch., Pt100, Ni100, Ni120, Cu10, resistor 0-400 Ohms, 14 bits, 3-wire |
AI835A | | 8 ch., (7+ ref. junction), 1 group of 8 ch., TC types B, C, D, E, J, K, L, N, R, S, T, U, -30…75 mV, 15 bits |
AI843 | | 8 ch. + ref. junction, 1 group of 8 ch., TC types: B, C, E, J, K, L, N, R, S, T, U, -30…75 mV, 16 bits, extended diagnostics |
AI845 | | 8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA 0(1)-5 V, 12 bits, extended diagnostics,
HART interface, transmitter power supply |
AI890 | | 8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA, 12 bits, transmitter power supply |
AI893 | | 8 ch. (7 + ref. junction), 1 group of 8 ch., TC types B, C, E, J, K, L, N, R, S, T, U, ‑10…80 mV. RTD: Pt50-1000, Ni100-500, Cu10-100, resistor 0-4000 Ohms, 3-wire. 15 bits + sign |
AI895 | | 8 ch., 1 group of 8 ch., single ended with common return, 4-20 mA, 12 bits, HART interface, transmitter power supply |