For more advanced, high volume Information Management - a historian for process values based on
ABB Ability™ MOM History is available. These data are typically time-stamp value series and event data. The historian receives data from one of more connector nodes in redundant or single configurations.
Key functions:
- Long-term data storage
- Redundant server as an option
- Microsoft Office interface available
- Alarms and events are also stored
- Enhanced visualization and reports
It supports as many as 150,000 logs, multi-year storage, and high throughput. A number of preconfigured aggregation calculations are available, including user-defined calculations. Calculations can be applied to raw data to form aggregated data (e.g. minimum, maximum, sum, average, minute, hour, day, year) and KPIs. Special aggregation can be done using a powerful calculation engine. For high availability, the history server can be configured redundantly using redundant data connectors.