Panel Builder

Panel Builder is a user-friendly engineering tool to configure Panel 800 operator panels. Based on the familiar Microsoft® Windows® environment with intuitive ribbon menus and Windows® media objects it provides you an interface that is easy to understand and navigate.

Alarms
Select speed, direction, color and background of the information on process statuses, production data, instructions and alarms. Acknowledge alarms using function keys for a ease of use. Critical information such as alarms, text reports, trend data and recipes can be accessed by remote, and alarms transmitted to the operator via e-mail or SMS.

Drivers
Communication drivers for more than 50 controllers and automation equipment are available.

Multiple languages „
Panel 800 features unlimited support for different languages. Furthermore, the selected language can be changed in run-time based on, for example, a tag value. In addition, the Panel Builder engineering tool supports seven languages namely English, German, French, Italian, Spanish, Chinese Simplified and Chinese Traditional.

Pre-defined objects
More than 400 vector based symbols adding to a total of 700 symbols can be used to create complete process images, providing an overview of a complex application. You can also customize these objects or create objects of your own.

SD Card backup
Reduce downtime with „project and data backup on the panel's built-in SD card. With scheduled or cyclic back-up, data is always up to date and easily restored in case of a breakdown. „Additionally, the SD card can be used to transfer data from one panel to another (also possible with USB stick). 
 

 

サポート或いは製品の購買情報をお探しですか?

More panel tools


Remote Access Viewer (RAV)

The Remote Access Viewer is an efficient program for remote access and control an operator panel. The RAV is included on the Panel Builder CD but needs to be installed separately.

Automatic driver update

In the Panel Builder 800 there is a tool for automatic driver updates. The Panel Builder 800 can thus be ordered to check for new updates and if available, it will download and install the new drivers automatically. If no Internet connection exists, the drivers can be manually installed.

Image loader

This application is used to download system programs to the operator panel via a PC. The Image Loader is available on the installation DVD.

Demos and user guides

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ