The S600 I/O series serves as the local, rack-based I/O for the Advant Controller 110 and the Advant Controller 160. There is a full complement of S600 I/O modules to choose from for digital and analog inputs and outputs.
The I/O range covers both D.C. and A.C., from low-cost, high-density modules to high-performance modules with kilovolt isolation. There is even an intelligent pulse counter module for accurate length measurement and positioning that can cope with pulse frequencies as high as 100 kHz. Available is also a rotational speed input module with on-board trip logic, which is suitable, for e.g. turbine control and high speed drive applications.
All S600 I/0-modules are enclosed in sheet metal covers to meet IP20 requirements and protecting against electromagnetic interference inside the rack and against rough handling outside it. The field wiring is terminated on multi-pole connectors on the front of the modules a spacesaving structure, providing a tidy installation.
ABB maximizes your system investment and provides an evolution path forward for your ABB DCS. This is achieved by designing control systems for continuous evolution and by providing service offerings that extend the life cycle and improve the availability and performance of systems in the ABB portfolio and beyond.
Read more about
the evolution path for S600 I/O.