Dell™ PowerEdge™ VRTX platform certified for use with ABB 800xA DCS

Dell PowerEdge VRTX

The Dell™ PowerEdge™ VRTX platform brings order to chaos, redefines IT operations and allows users to deploy performance anywhere. PowerEdge VRTX is a powerful, scalable and easy-to-manage solutions platform, optimized specifically for office environments. Clear up the complexity of disparate hardware, multiple management tools and hardware sprawl with an optimized platform that integrates up to four PowerEdge M-series server nodes, storage, networking and management into a compact 5U chassis.

With extensive scalability available inside the chassis, additional servers and hard drives can be inserted without the need for more floor space or rack space, and without any additional cables.

VRTX’s feature-rich, two-socket, half-height Dell PowerEdge M520 and M620 server nodes are proven platforms and technologies that deliver exceptional flexibility and scalable performance. With a choice of up to 12 3.5-inch or 25 2.5-inch hot-plug hard drives delivering up to 48TB, VRTX is equipped with massive internal shared storage, keeping you ahead of the pace of data growth.

Integrate networking through the 1GbE internal switch module or an optional Ethernet pass-through module with eight 1GbE ports. Take advantage of flexible, expandable I/O with eight PCI Express® (PCIe) slots — three full-height/full-length and five low-profile/half-length. Capitalize with redundant 1100W AC power supplies, fans, blower modules and chassis management controllers.


*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language