HP c7000 enclosure certified for use with ABB 800xA DCS

HP logo

*The BladeSystem c7000 enclosure provides all the power, cooling, and I/O infrastructure needed to support modular server, interconnect, and storage components today and throughout the next several years.

The enclosure is10U high and holds up to 16 server and/or storage blades plus optional redundant network and storage interconnect modules. It includes a shared, 5 terabit per second high-speed NonStop midplane for wire-once connectivity of server blades to network and shared storage.

Power is delivered through a pooled-power backplane that ensures the full capacity of the power supplies is available to all server blades for maximum flexibility and redundancy. Power input flexibility is provided with choices of either single-phase, 3-Phase AC input and -48V DC Input.

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language