Dell Precision™ M4700 laptop certified for use with ABB 800xA DCS

*Optimize your mobile productivity. 
Achieve outstanding productivity with 3rd Generation Intel® Core™ i5 and i7 dual- and quad-core processor options up to Extreme Edition and up to Windows 8 Pro.

• Push the limits of processing power with 3rd Generation Intel Core i5 and i7 dual- and quad-core processor options, including Extreme Edition.
• Get the latest productivity tools with Windows 8 Pro.
• Power users will benefit from Intel® Core features such as Intel® Turbo Boost Technology 2.0 for increased processor performance when needed, and Hyper-Threading Technology to enable multiple threads to run on each core.

Run high-demand applications.
Run your professional applications and crunch large amounts of data with up to 32GB1 of system memory and up to DDR3 1866MHz memory bandwidth. From those with large-scale financial tasks to oil and gas experts working out in the field, excellent memory in a mobile workstation is a must.

• Enjoy the speed, performance and the freedom to run multiple applications at the same time. The Dell Precision M4700 offers up to 32GB1 of system memory for those working with large data sets.
• Run your professional software quickly and smoothly with DDR3 options from 1600MHz up to 1866MHz.
• Four DIMM slots enable you to operate high-memory configurations without breaking the budget


*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language