*The HP EliteBook 6930p sets a new standard for on-the-move productivity with all-day battery life and business-rugged features. With a starting weight of only 4.7 lb/2.1 kg, this newly-designed notebook meets the military standard MIL-STD 810F for vibration, dust, humidity, altitude, and high temperature
Empower your business
Strengthen security measures and remotely monitor, diagnose, and repair PCs over the network with Intel® Centrino® 2 with vPro™ technology. Choose between integrated Intel graphics or ATI graphics with up to 256 MB dedicated video memory. Easily replace your optical with an optional secondary hard drive or upgrade to the next-generation optical drive with the Upgrade Bay with Dual HDD Support. Having a second hard drive installed allows RAID 1 Mirroring or RAID 0 Striping. Benefit from the mercury-free, 14.1-inch diagonal widescreen Illumi-Lite LED display which is lighter and more energy-efficient than standard CCFL display technology.
Enjoy wireless in more places
Whether you’re across the street or across the country, integrated HP Mobile Broadband,4 Wi-Fi
CERTIFIED™ WLAN6 and Bluetooth® help you stay connected in more places. You also get the flexibility to add HP Mobile Broadband at a later date.
HP Professional Innovations help you focus on your business
Built to last. Enhanced reliability features such as HP DuraCase, HP DuraKeys, HP DuraFinish, and HP 3D DriveGuard give you a durable device that has been tested at extreme temperatures of 60°C /140°F and –29°C/–20°F and withstands bumps, vibrations, and high humidity, so your notebook can go the distance. Built to simplify. Boost your productivity while maximizing ease of use. The 2 MP Webcam with
Business Card Reader software means you will never forget a name, e-mail or phone number. The webcam is also perfect for video, web conferencing, and VoIP.4 Take advantage of the HP accessory portfolio for a better computing experience. Built to protect. An array of multi-layered, customizable security solutions help defend your network, your applications, and your data.
*Product description according to vendor