
*The HP EliteBook 8530w Mobile Workstation provides the portability of a notebook with the power of a workstation.
Experience your work in high definition
ISV-certified workstation graphics with up to 512 MB of VRAM support OpenGL and DirectX-10 and offer outstanding performance, and visual accuracy to run your most demanding graphicintensive applications. Dual Link DVI gives you support (through optional docking) for ultra-high resolution monitors and the eSATA port provides fast and easy connection to an external storage device. Record, rewrite and playback highdefinition (HD) video with the optional Blu-ray R/RE DVD+/-RW SuperMulti DL Drive. The convenient HDMI port allows you to connect to HDTVs and displays.
Feel the power, see the results
Enjoy new levels of performance with Intel® Core™2 Extreme and quad-core mobile processors capable of working in a true 64-bit environment and 8 GB of memory capacity.18 Remotely monitor, diagnose, and repair PCs over the network with Intel® Centrino® 2 with vPro™ technology. Easily upgrade or replace your optical with a secondary hard drive with the Upgrade Bay with Dual HDD Support. Having an optional second hard drive installed allows RAID 1 Mirroring or RAID 0 Striping.
Enjoy wireless in more places
Whether you’re across the street or across the country, integrated HP Mobile Broadband, WLAN and Bluetooth® help you stay connected.
HP Professional Innovations help you focus on your business
Built to last. Enhanced reliability features such as HP DuraCase, HP DuraKeys, HP DuraFinish, and HP 3D DriveGuard give you a durable device that has been tested and meets the military standard MIL-STD 810F tests including dust and low temperature.
Built to simplify. Boost your productivity while maximizing ease of use. The 2 MP Webcam with Business Card Reader software means you will never forget a name, e-mail or phone number and is perfect for video, web conferencing, and VoIP.
Built to protect. An array of multi-layered, customizable security solutions help defend your network, your applications and your data.
*Product description according to vendor