*Portable Powerhouse. Workstation-caliber graphics and performance with a 15.6-inch diagonal HD display and an integrated numeric keypad, and a highly mobile and rugged design.
Features:
High performing mobile workstation:
Maximize onscreen performance with workstation-caliber graphics. Choose from the NVIDIA Quadro FX 880M or 1800M with 1 GB of video memory.
HP Performance Tuning Framework allows you to configure and tune your HP Mobile Workstation for optimal performance.
The latest technologies. Share information with fast transfer speeds using two USB 3.0 ports. Connect to external displays and get sharper, deeper images with DisplayPort.
Industrial design debuts in gunmetal:
Starting at only 6.4 lb. (2.89 kg) with a 1.28-inch height in front, this Mobile Workstation, with a gunmetal finish, combines premier design with rugged construction to not only look stunning, but also to protect your notebook.
Passes rigorous MIL-STD 810G testing. Designed to meet tough military standards (MIL-STD 810G) for vibration, dust, humidity, altitude, and high temperature.
Spill-resistant keyboard with drains. Help protect sensitive electronics and key components from minor spills that might otherwise cause system failure with this thin layer of Mylar film under the keyboard.
Instant collaboration:
HP SkyRoom provides professional quality visual collaboration with up to four person-to-person audio-visual sessions. Making it easy and convenient for you to get your job done without going anywhere.
HP Professional Innovations:
HP Power Assistant lets you take control of your notebook PCs reported power consumption! This tool allows you to conserve power, stretch battery run-time, accurately monitor your reported power needs and report workforce power consumption.
HP QuickLook 3 provides quick access to email, calendar, contacts and tasks at the touch of the button without long boot-up time. HP QuickWeb grants access to the web in seconds…even if your notebook is turned off
*Product description according to vendor