HP EliteBook 8560w certified for use with ABB 800xA DCS

 
HP logo

*Portable Powerhouse. HP’s most versatile Mobile Workstation that’s optimized for Genuine Windows 7 Professional and combines powerful processing with high-end professional graphics in a chiseled design.

Features:

Equipped to get the job done

•Portable Powerhouse. HP’s most versatile Mobile Workstation that’s optimized for Genuine Windows 7 Professional and combines powerful processing with high-end professional graphics in a chiseled design.
•Optimized for Genuine Windows 7 Professional, the 15.6-inch diagonal HD+, FHD or DreamColor display with processors capability and wireless functionality culminate to meet your business needs.

NEW chiseled design

•From a precision-stamped chassis to the radial-brushed display cover, every aspect of the workstation exudes power and performance. The purposeful design of the HP EliteBook 8560w translates into true business ruggedness. This mobile workstation boasts military-grade testing for drop, vibration, dust, altitude and high temperature. Work on the road just became less stressful.
•Supporting up to 5 displays simultaneously, AMD Eyefinity Technology delivers innovative, graphics display capabilities enabling users to group multiple displays together to form a large viewing surface or use them independently to see different data on various screens simultaneously.
•HP Performance Advisor delivers a simple, effective, software wizard that takes you from initial configuration and customization through optimizing your system for each new application and driver you install.

Workstation-caliber graphics

•Maximize on-screen performance with your choice of ATI or NVIDIA’s ISV-certified workstation graphics. See this video about how one architect used his HP Mobile Workstation.
•Supporting up to 5 displays simultaneously, AMD Eyefinity Technology delivers innovative, graphics display capabilities enabling users to group multiple displays together to form a large viewing surface or use them independently to see different data on various screens simultaneously.
•HP Performance Advisor delivers a simple, effective, software wizard that takes you from initial configuration and customization through optimizing your system for each new application and driver you install.

Consistent, accurate color

•HP DreamColor technology makes it easy to work in many different color spaces and ensure consistent color appearance from concept to design to production.
•Run more tasks, processes and applications simultaneously with a mobile workstation that brings together and optimizes multi-core processors, up to four SODIMMS and professional graphics.
•SRS Premium Sound delivers an audio experience for users listening to media rich content, presenting multimedia heavy presentations or digital content creators listening to audio or surround sound the way it was meant to be heard.

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language