*HP ZBook 15 G2 Mobile Workstation
Be productive in the office or
in the field. Take advantage of
the HP ZBook 15 G2’s
powerful processing and
graphics, simple scalability,
and blazing-fast connectivity
to perform and collaborate at
the speed of creativity.
Work smarter
● Work anywhere and be confident the power you need is at your fingertips. The ZBook 15 G2 is our most versatile mobile workstation with Windows 8.1,1 Intel® Core™ i5 or i7 processors3 professional graphics, and lasting battery life.
Feel the power
● Take performance to a new level on HP ZBook 15 G2 with optional Quad Core CPUs,4 Thunderbolt™ 2,5 HP ZTurbo Drive storage,4 and optional QHD+ display options.4
Be professional
● Look stylish and confident carrying the HP ZBook 15 G2. Project a professional image at the office, clientmeetings, and on the road without sacrificing durability in a lightweight chassis.
Featuring:
● Rest easy with a ZBook 15 G2 that has ISV Certifications and has undergone 115,000 hours of the HP Total Test Process.
● Customize the HP ZBook 15 G2 to meet your demands. Keep large files at your fingertips without sacrificing performance with three internal storage devices with up to 2.2 TB storage2 and 32 GB memory.
● Handle large files, reduce work time and increase performance with the HP Z Turbo Drive.
● Connect in a flash with 4X USB 3.0 speeds and enhance productivity with a high-performance Thunderbolt™ 2 port5 on the ZBook 15 G2.
● Access and share your workstation or server-based graphic-rich applications from any PC, thin client or Windows® tablet with HP Remote Graphics Software.6
● Run the same demanding professional applications as a desktop workstation without dropping performance. ISV certified NVIDIA® Quadro® graphics options offer large GPU memory with fast bandwidth.
● Optimize this HP ZBook 15 G2 for peak performance. HP Performance Advisor7 configures your system with updated settings and drivers to help maximize performance
*Product description according to vendor