Lenovo ThinkPad W510 certified for use with ABB 800xA DCS

  
Lenovo logo

*Most powerful, responsive ThinkPad ever
Plow through computationally and graphics-intensive applications with ThinkPad® W Series laptops. Lightning-fast processors, advanced graphics, cutting-edge technology and the rock-solid reliability you'd expect from Lenovo's ultimate mobile workstation.

  • Powerful Intel® processor for more power when you need it most and easier multitasking
  • Genuine Windows® 7 OS for a premium user experience (other editions of Windows available)
  • Plenty of storage space with Full Disk Encryption (FDE) for maximum security
  • Improved performance, reliability and battery life with solid-state drives (SSDs)
  • RAID 0 and RAID 1 technology for more reliable storage
  • Less power consumption with DDR3 memory
  • NVIDIA® Quadro FX® MXM-based graphics (select models)—stable, compatible and optimized for all professional applications
  • OpenGL (Open Graphics Library) with lots of dedicated video memory for graphic-intensive applications
  • Improved viewing with high-resolution, premium WSXGA+ or WUXGA displays
  • Next-generation DisplayPort technology for clearer, crisper images and a larger viewing area
  • Color by Pantone® - For greater image accuracy, more precise color matching and a consistently true display automatically analyze and modify your individual display to show true color over the lifetime of the notebook. Now you don't have to carry an extra peripheral or wrangle with cables to get predictable and easily-managed color, no matter where you are.
  • Up to 100% NTSC gamut display for working with true-life 2-D and 3-D images
  • Easy-to-use touch-screen technology on W510

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language