ABB AFS65X managed switch family (ASF650 and AFS655) certified for use with ABB 800xA DCS

ABB logo*Product Details:
  • DIN Rail mounted managed Ethernet switch (wall mounting possible)
  • Metal housing
  • Up to 10 ports (electrical, optical or SFP cages)
  • Up to 3 GbE ports (electrical, SFP or Combo ports)
  • Multimode and Single Mode versions available
  • Huge variety on optical ports (e.g. SFP cages, SC, ST)
  • SFP’s in various versions available (MM, SM, single fibre)
  • Low voltage (18 - 60 VDC) or high voltage (48 - 320 VDC, 90 - 265 VAC) power supply
  • Redundant power supply possible
  • Typical power consumption: 12 - 21 W

AFS65X Family: AFS650 and AFS655

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language