ABB AFS67X managed switch family (AFS670 and AFS675) certified for use with ABB 800xA DCS
*Product Details:
- 19” managed switch
- Metal housing, ports on front or on rear (typical substation configuration)
- Up to 4 GbE ports (optical, electrical or combo ports)
- Up to 4 PoE ports (only with power supply type H/Z)
- Low voltage (9.6 - 60 VDC) or high voltage (48 - 320 VDC
- or 90 - 265 VAC) power supply
- Redundant power supply possible
- Spring clamps or connectors available
- Typical power consumption without PoE: 10 - 40 W
- Modular concept, 1 module for 2 ports needed, any combination possible (except GbE & PoE); in total 12 slots
- High port density
- Up to 28 ports (electrical, optical or SFP cages)
- Huge variety on optical ports (e.g. SFP cages, SC, ST)
- MM and SM SFP’s in various versions available (MM, SM, single fibre)
- IEC61850 approved
AFS67X Family: AFS670 and AFS675
*Product description according to vendor