* Product Overview
The Cisco Catalyst 2960-S Switch are a fixed-configuration Gigabit Ethernet switch that provide enterprise-class Layer 2 switching for campus and branch access applications. It enables reliable and secure business operations with lower total cost of ownership through a range of innovative features including FlexStack, Power over Ethernet Plus (PoE+), and Cisco Catalyst SmartOperations.
Cisco Catalyst 2960-S switche feature:
● 24 Gigabit Ethernet ports
● 1G Small Form-Factor Pluggable (SFP) or 1G/10G SFP+ slots
● Cisco FlexStack stacking with 20 Gbps of stack throughput (optional)
● IEEE 802.3at-compliant PoE+ for up to 30W of power per port
● Up to 740W of combined PoE/PoE+ budget
● USB interfaces for management and file transfers
● LAN Base or LAN Lite Cisco IOS® Software feature set
● SmartOperations tools that simplify deployment and reduce the cost of network administration
● An enhanced limited lifetime hardware warranty (E-LLW), providing next-business-day replacement
Applications and Benefits
The Cisco Catalyst 2960-S is ideal for:
● Deploying cost-effective wired connectivity in traditional desktop workspace environments
● Implementing quality of service (QoS) to provide priority treatment of voice and critical business applications
● Enforcing basic security policies to limit access to the network and mitigate threats
● Reducing total cost of ownership through simplified operations and automation
*Product description according to vendor