Cisco Catalyst 3750X managed switch certified for use with ABB 800xA DCS

Cisco logoThe Cisco® Catalyst® 3750-X Series Switches are an enterprise-class lines of stackable switches. These switches provide high availability, scalability, security, energy efficiency, and ease of operation.
  • 24 and 48 10/100/1000 PoE+ and non-PoE models
  • Optional four Gigabit Ethernet (GbE) SFP or two 10GbE SFP+ uplink network modules
  • Industry first PoE+ with 30W power on all ports in 1 rack unit (RU) form factor
  • Dual redundant, modular power supplies and fans
  • Media Access Control Security (MACsec) hardware-based encryption
  • Open Shortest Path First (OSPF) in IP Base image
  • IPv4 and IPv6 routing, Multicast routing, advanced quality of service (QoS), and security features in hardware
  • Enhanced limited lifetime warranty (LLW) with next business day (NBD) advance hardware replacement and 90 day access to Cisco Technical Assistance Center (TAC) support
  • Enhanced Cisco EnergyWise for operational cost optimization by measuring actual power consumption of the PoE devices, reporting, and reducing energy consumption across the network
  • USB Type-A and Type-B ports for storage and console respectively and an out-of-band Ethernet management port
  • Cisco StackPower™ technology: An innovative feature and industry first for sharing power among stack members
  • Cisco StackWise Plus technology for ease of use and resiliency with 64 Gbps of throughput

*Product description according to vendor  
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language