Cisco IE 2000 managed switch certified for use with ABB 800xA DCS

Cisco logo

*The Cisco® Industrial Ethernet 2000 (IE 2000) Series is a range of compact, industrially ruggedized access switches. IE 2000 series provide customers with ease of use, secure access, and industry leading convergence using Cisco Resilient Ethernet Protocol (REP). It also provides seamless interconnectivity between IT and industrial networks by using common Cisco network management tools. Cisco has partnered with Rockwell Automation to deliver converged industrial networks, including a reference architecture and design guide for industrial Ethernet deployments

Multiple industries such as automotive, oil and gas, mining, transportation, and energy companies are all increasingly requiring IP based networks in their production areas. The newest IE 2000 additions have been designed to support access layer connectivity and to meet the increasing needs for security, voice, and video traffic across industrial networks.

Cisco IE 2000 Series are designed for low cost, low ports, and small sizes:

  • 4, 8, or 16 10/100Base-T Ethernet ports fixed configurations with compact form factor
  • 2x Gigabit Combo ports, SFP or RJ45 uplink
  • Dual-input DC power supply, alarm relays, DIN rail mount
  • One model with conformal coating
  • Swappable SD flash card (for configuration storage), mini-USB connector, and RS-232 console port
  • Industrial environmental compliance and certifications
  • Industrial partner applications: EtherNet/IP and PROFINET

Primary Applications and Features
  • Easy deployment: Zero-touch discovery using DHCP, express setup, fast bootup time (<50 sec) to help migrating to Ethernet environment without resistance
  • Security: Dot1x, port security, and DHCP allow dynamic port-base authentication, Secure Shell (SSHv2), SNMPv3 provides encrypted administrator traffic during Telnet and SNMP sessions, TACACS+ and RADIUS authentication facilitate centralized control and restrict unauthorized users
  • Resiliency: Flex links for fast recovery, Cisco REP protocol for fast convergence
  • Manageability: Auto SmartPort, Web Device Manager, Telnet, HTTPS access, SNMP, CNA, and CiscoWorks LAN Management Solution (LMS)
  • Industrial automation protocols: Support for Common Industrial Protocol (CIP) and PROFINETv2 that allow integration with existing management platform from Rockwell, Siemens, and other industrial environment

*Product description according to vendor 
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language