Cisco IE 3000-4TC and IE 3000-8TC managed switches certified for use with ABB 800xA DCS

Cisco logo

*The Cisco IE 3000 Series is an ideal product for Industrial Ethernet applications, including factory automation, energy and process control, and intelligent transportation systems (ITSs).
The Cisco IE 3000 offers:

  • Design for Industrial Ethernet applications, including extended environmental, shock/vibration, and surge ratings; a complete set of power input options; convection cooling; and DIN-rail or 19" rack mounting
  • Support for hundreds of hardware configurations
  • Easy setup and management using the Cisco Device Manager web interface and supporting tools, including Cisco Network Assistant and CiscoWorks
  • Easy switch replacement using removable memory, allowing the user to replace a switch without having to reconfigure
  • High availability, guaranteed determinism, and reliable security using Cisco IOS® Software
  • Recommended software configurations for industrial applications that can be applied at the touch of a button
  • Compliance to a wide range of Industrial Ethernet specifications covering industrial automation, ITS, substation, railway, and other markets
  • Support for IEEE1588v2, a precision timing protocol with nanosecond-level precision for high-performance applications
  • Improved ring resiliency with the support of Resilient Ethernet Protocol (REP)
  • Transparent IT integration with the support of Layer 3 routing protocols (IP Services)
  • PROFINET v2 certification, with PROFINET conformance class B compliance

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language