Dell Networking N1500-Series managed switch certified for use with ABB 800xA

Dell Networking N1500-Series

IIT Certified Dell Networking N1500-Series includes:

  Dell Networking N1524/N1524P
  Dell Networking N1528/N1528P


*Dell Networking N1500 is a series of energy-efficient, cost-effective 1GbE switches designed to extend enterprise features to small and mid-mized businesses. N1500 switches utilize a comprehensive Layer 2+ feature set and offer high-availability for smaller managed networks.

 The N1500 switch series offers a power-efficient Gigabit Ethernet (GbE) network-access switching solution with integrated 10GbE uplinks. The N1500 switch series has high-performance capabilities and wire-speed performance, utilizing a non-blocking architecture to easily handle unexpected trafic loads. The switches offer simple management and scalability via a 40Gbps (full-duplex) high availability stacking architecture that allows management of up to four switches from a single IP address. An integrated 80PLUS-certified power supply and features such as Energy-Efficient Ethernet and short cable detection provide energy efficiency to help decrease power and cooling costs.


Modernize campus network architectures

Modernize campus network architectures with a power-efficient and resilient 1/10GbE switching solution with Power over Ethernet Plus (PoE+). Select N1500 models offer 24 or 48 ports of PoE+ to deliver clean power to network devices such as wireless access points (APs), Voice-over-IP (VoIP) handsets, video conferencing systems and security cameras.


Leverage familiar tools and practices

All N-Series switches include Dell Networking OS 6, designed for easier deployment, greater interoperability and a lower learning curve for network administrators. One common command line interface (CLI) and graphic user interface (GUI) using a well-known command language gets skilled network administrators productive quickly. This allows network administrators to maintain consistent configurations by running one OS release across all N-Series products. With USB auto-configuration, network administrators can rapidly deploy mirrored configurations to numerous devices by simply inserting a USB k ey.

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language