Dell PowerConnect 2824 managed switch certified for use with ABB 800xA DCS

* Dell PowerConnect 2824

Scalable from small workgroups to dense access solutions, the 2824 offers 24-port flexibility plus two combo small-form-factor pluggable (SFP) ports for connecting the switch to other networking equipment 

Deploy with ease. Use the PowerConnect 2800 Series right out of the box as an unmanaged switch or convert to a flexible web-managed network at the push of a button.

  • Default setting allows you to plug a PowerConnect 2800 Series Smart LAN Switch straight to a PC for instant unmanaged GbE connectivity.
  • As a second option, use the switch to lightly manage network traffic, including VLANs, Quality of Service (QoS) and remote monitoring, from a simple web-based GUI, which is ideal for remote installations without IT staff
  • Advanced features, such as port mirroring for troubleshooting and intrusion detection in an easy-to-use and simple-to-manage interface can help make your network efficient and robust. 

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language