Harting Ha-VIS mCon 3000 managed switch certified for use with ABB 800xA DCS

Harting logo*The fully managed Ethernet Switches of the product family Ha-VIS mCon 3000 enable the connection of up to 10 network devices (according to type) over Twisted Pair-Cable and fiber optic cable (Multi- and Singlemode). The Ha-VIS mCon 3000 Ethernet Switch family, with its integrated LEDs on each port, sup-ports fast and easy network diagnosis.
The Ha-VIS mCon 3000 family are designed for an effective industrial and individual use. They support both SNMP and an easy web interface for management functions.
Application fields: Industrial automation, automotive industry, Wind power and Power distribution systems.
All the switches in the Ha-VIS mCon family have DNV approval.

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language