HP 3600-24 EI Switch managed switch certified for use with ABB 800xA DCS

HP logo*The HP 3600 EI Switch Series delivers premium levels of intelligent and resilient performance, security, and reliability for robust switching at the enterprise network edge. The series consists of Layer 3 Fast Ethernet and PoE/PoE+ switches, with advanced features that can accommodate the most demanding applications. Secure, resilient connectivity and the latest traffic-prioritization technologies enhance converged networks. Designed for increased flexibility and scalability, HP 3600 EI series switches come with 24 or 48 10/100 ports, four active SFP-based Gigabit Ethernet ports for stacking and uplinks, and a 24-port 100BASE-FX switch with two or four Gigabit Ethernet SFP slots.

•Robust switching at the enterprise network edge
•Advanced Layer 3 and multicast routing
•IRF-automated stack and switching fabric setup
•Integrated and distributed security enforcement
•Enterprise-level nonblocking performance

*Product description according to vendor

サポート或いは製品の購買情報をお探しですか?

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language