HP 5120-24 EI Switch managed switch certified for use with ABB 800xA DCS
*The HP 5120 EI Switch Series is comprised of Gigabit Ethernet switches that support static Layer 3 routing, diversified services, and IPv6 forwarding, as well as provide up to four 10-Gigabit Ethernet (10 GbE) extended interfaces. Unique Intelligent Resilient Framework (IRF) technology creates a virtual fabric by managing several switches as one logical device, which increases network resilience, performance, and availability while reducing operational complexity. These switches provide Gigabit Ethernet access and can be used at the edge of a network or to connect server clusters in data centers. High scalability provides investment protection with two expansion slots, each of which can support two-port 10 GbE expansion modules. High availability, simplified management, and comprehensive security control policies are among the key features that distinguish this series.
•High scalability for investment protection
•Support for multiple services
•Comprehensive security control policies
•Diversified Quality of Service (QoS) policies
•Excellent manageability
*Product description according to vendor