HP A5500-24G EI Switch managed switch certified for use with ABB 800xA DCS

HP logo*These Gigabit Ethernet switches deliver outstanding security, reliability, and multiservice support capabilities for robust switching at the edge or aggregation layer of large enterprise and campus networks, or in the core layer of SMB networks. The HP 5500 EI Switch Series is comprised of Layer 2/3 Gigabit Ethernet switches that can accommodate the most demanding applications and provide resilient and secure connectivity as well as the latest traffic prioritization technologies to enhance applications on convergent networks. With complete IPv4/IPv6 dual-stack support, the series provides a migration path from IPv4 to IPv6 and has hardware support for IPv6. Designed for increased flexibility, these switches are available with 24 or 48 Gigabit Ethernet ports. Power over Ethernet (PoE) and non-PoE models are available with optional GbE and 10 GbE expansion capability. The all-fiber model with dual power supplies is ideal for applications that require the highest availability.

•High expandability for investment protection
•Premium security and integrated management
•Multilayer reliability
•Convergence-ready support
•Outstanding Quality of Service (QoS)

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language