MOXA EDS-728 managed switch certified for use with ABB 800xA DCS

*The EDS-728 modular Gigabit Ethernet switch features a versatile modular design that allows different combinations of fiber and copper modules, creating a wide array of connection options ideal for any automation network. The modular design lets you install up to 4 Gigabit ports and 24 fast Ethernet ports. The EDS-728 is specially designed for redundant Gigabit network backbones and uses a modular configuration to provide a high degree of flexibility for network expansion. Top network performance, security, and reliability is assured through the EDS-728’s advanced management and security features. The EDS-728 also features industrial-grade construction, a console port for automatic configuration backup, and an angled LED
troubleshooting panel that can be conveniently viewed from both horizontal and vertical orientations.

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language