Phoenix Contact FL Switch SMCS 6GT/2SFP managed switch certified for use with ABB 800xA DCS
*
Smart Managed Compact Switch (SMCA)
The Smart Managed Compact Switch with one Gigabit on all eight ports enables the cost-effective creation of managed Ethernet networks in industrial environments with maximum throughput rates. Two of the ports are fiber optic ports in SFP format. This means that both multi-mode and single-mode glass fiber can be used. The compact switches in metal housing support the use of the optional FL MEM PLUG. The FL MEM PLUG is a plug-in parameterization memory on which the entire configuration of the device can be stored so it can be transferred to another device, if required.
Properties of the SMCS
- 10/100/1000 Mbps on all RJ45 ports
- Two ports as SFP slots, six as RJ45
- Management via SNMAP, via WBM or via serial interface
- Redundant supply voltage connection
- Floating alarm connect with adjustable function
- Labeling fields for the device and the individual ports
- Redundancy with Rapid Spanning Tree according to IEEE 801.1w and Fast Ring Detection
- Local diagnostic and status indicators
- Optional FL MEM PLUG supported as a plug-in parameterization memory
- LLDP support (IEEE 802.1ab)
Fields of application
Typical fields of application for the SMCS range from high-performance connection to Gigabit office networks through the function of a powerful distributor in control cabinets to typical use in Industrial Ethernet applications. A special feature is the support of PROFINAT and Ethernet/IP.
*Product description according to vendor