Weidmueller IE-SW-PL09M Family managed switch certified for use with ABB 800xA DCS

Weidmuller logo

*PremiumLine managed Full Gigabit Ethernet Switch

Features and benefits:

  • 4 ports 10/100/1000BaseTX plus 5 combo ports (10/100/1000BaseTX or 100/1000BaseSFP Gigabit ports
  • Supports the main protocols of TCP/IP-based industrial networks, including integrated ring redundancy
  • Turbo Ring and Turbo Chain (recovery time < 20 ms)
  • Supports in addition to ValueLine managed Switches: IEEE 1588 PTP, IEEE 8021.2ad and IEEE 802.1X
  • External Backup and Restoring Module for easy system reconfiguration (optional accessory)
  • Operating temperature range: 0°C to +60 °C (standard models) or -40°C to +75°C (extended temperature models)
  • International standards and approvals: CE, FCC, cULus, DNV


Certified family models
  • IE-SW-PL09M-5GC-4GT
  • IE-SW-PL09MT-5GC-4GT
*Product description according to vendor

    
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language