Westermo Lynx+ certified for use with ABB 800xA DCS

 Westermo*Lynx+ has become a router through its new operating system, WeOS. Both static and dynamic routing is possible and protocols such as OSPFv2 and RIPv1/v2 are supported. We have also implemented further functions that are necessary when you expand your network to the WAN side. Network redundancy on a routing level with VRRP, firewall, NAT, port forwarding and IPSec-encrypted VPNs are just some of the features we have added. There is also a variety of Layer 2 features such as network redundancy protocols with support for STP/RSTP that can be combined with our own FRNT protocol meaning that the Lynx+ can easily be integrated into networks with equipment from other players. IGMPv2/v3 with stop filter and the unique Westermo protocol ‘Fast Reconnect’ allow i.e. a video stream to reconfigure super fast (20ms). Advanced functionality for VLANs with support for up to 64 virtual network, combined with Layer 3 protocols allows unprecedented levels of network security.
 
  • Made Easy and secure configuration – Web config and CLI
  • Future-proof feature rich software platform – WeOS
  • Exstensive routing support – OSPF, RIP, VRRP, Firewall
  • IPsec VPN, SNMPv3, VLAN, IGMP Snooping
  • Interoperability with Redfox and Wolverine series
  • True industrial specification
 

*Product description according to vendor 

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language