Westermo Lynx 300/400 managed switch certified for use with ABB 800xA DCS

Westermo*The managed Lynx 300/400 fulfils the toughest industrial environmental requirements. The Fast Re-configuration of Networks Topology (FRNT) concept offers ultra fast reconfiguration (30 ms) of the network topology. The FRNT concept eliminates failures caused by network links and/or switches. Lynx 400 supports VLAN, IGMP Snooping and all Lynx 300. Management of the switches are easy and is done by the user in the Windows based IP Configuration tool. The tool is free and any of the Ethernet ports can be used for this purpose. Thus, no serial port is required for setting the configuration parameter on the switch. This means that the Lynx switch can be mounted and installed prior to configuration. High MTBF numbers makes it the choice for applications where temperature, vibration and insulation are critical parameters. Lynx switches are approved for industrial, maritime and railway use as well as for substation automation. FRNT v0: Single Ring topology.

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language