Westermo Lynx DSS managed switch certified for use with ABB 800xA DCS

Westermo*Lynx DSS is available in several versions, L108-F2G-S2 is a device server with a layer 2 industrial Ethernet switch, powered by the Westermo WeOS network operating system. Lynx DSS is the most compact and has the lowest power requirements in this class of device servers. L108-F2G-S2 has 4 10/100 Mbit/s ports in addition to 2 ports which can be fitted with Gbit or 100 Mbit SFP transceivers. One of the two serial ports is configured for RS-232 the other one can be configured for RS-232 or RS-422/485.

  • Compact Device Server Switch for legacy application
  • Designed for use in industrial applications
  • Robust for long service life
  • Unique future proof industrial networking solutions

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language