Cisco UCS C210 M2 certified for use with ABB 800xA DCS
*Economical, High-Capacity, Internal Storage
The Cisco UCS C210 M2 server is a general- purpose, 2-socket, 2 rack unit (RU) rack-mount server that balances performance, density, and efficiency for storage-intensive workloads. The system is built for applications such as network file servers and appliances, storage servers, database servers, and content-delivery servers.
- Up to two Intel Xeon 5500 or 5600 Series multicore processors
- Up to 192GB of industry-standard double data rate (DDR3) main memory
- Up to 16 internal small form-factor (SFF), SAS, or SATA disk drives; up to 16 TB total
- RAID support:
- Built-in RAID 0 and 1 support for up to four SATA drives
- RAID 0 and 1 support for up to four SAS or SATA drives with optional mezzanine card
- RAID 0, 1, 5, 6, 10, 50, and 60 support for up to 16 SAS or SATA drives with up to two optional LSI MegaRAID Controllers
- Five full-height PCI Express (PCIe) slots: two full-height, full-length x8 PCIe card slots and three full-height, half-length x8 PCI card slots, all with x16 connectors
*Product description according to vendor