Dell PowerEdge M620 certified for use with ABB 800xA DCS
*Impressive performance
Easily deploy concentrated computing power with uncompromising enterprise-class features. The PowerEdge™ M620 blade server delivers exceptional memory density and broad network flexibility for large and small data centers.
High-performance processing
The Intel® Xeon® E5-2600 processor is a multi-core platform designed to provide unrivaled performance for server applications. Combined with the hyper-dense design of the PowerEdge M620 blade, it enables the processing power you need to handle tough workloads in data centers of any size, helping you reach your business goals as quickly as possible.
Hyper-dense design
Maximize the number of virtual machines per server and reduce the hardware requirements for your virtualized environment with 24 DIMMs and up to 16 cores. This extreme memory density and number of cores are critical elements for high-end research and development and other industrial and scientific high-performance computing (HPC) applications.
Flexible and scalable networking
Scale your network throughput to match your application needs with Dell’s exclusive Select Network Adapter, our modular and flexible NIC technology that allows for your choice of vendor, including Intel®, Broadcom or QLogic. You pick your choice of network fabric and speed through two small-form-factor (SFF) mezzanine I/O card options.
*Product description according to vendor