Dell PowerEdge R720 certified for use with ABB 800xA DCS
This server is proven in use for System 800xA SV 6.0
*Setting the standard for feature flexibility in a 2-socket, 2U rack server, the Dell™ PowerEdge™ R720 is built to run complex workloads using its highly scalable memory, I/O capacity and flexible network options.
Designed to excel at running a wide range of applications and virtualization environments for both mid-size and large enterprises, the Dell PowerEdge R720 rack server is a general purpose platform with highly expandable memory (up to 768GB) and impressive I/O capabilities to match. With Intel® Xeon® E5-2600 processors, and the ability to support dual RAID controllers, the R720 can readily handle very demanding workloads, such as data warehouses, e-commerce, virtual desktop infrastructure (VDI),
databases and high performance computing (HPC) as a data node.
Keep pace with the explosion of data in the virtual age with the flexible, powerful I/O and storage capabilities of the R720. Up to 16 internal hard drives and integrated PCI Express® 3.0-capable expansion slots greatly increase your capacity, while optional
hot-plug, front-access PCIe SSDs (up to 4) enable performance-enhancing, in-box storage tiering. Moreover, Dell Select Network Adapters, our flexible NIC technology, let you choose the right network fabric to match your needs without using up a valuable PCIe slot.
*Product description according to vendor