Dell PowerEdge R720xd certified for use with ABB 800xA DCS
This server is proven in use for System 800xA SV 6.0
*Satisfy your applications that are hungry for local storage and I/O (input/output) performance with the outstanding capabilities of the next-generation PowerEdge™ R720xd rack server.
Performance-packed computing
Experience superb performance for server applications with the multi-core Intel® Xeon® E5-2600 processors. Combining this power with up to 24 DIMMs and highly expandable storage makes the PowerEdge R720xd an ideal server for large email deployments, hosting, data analytics and medical imaging.
Enormous storage capacity
Process more data quickly using the highly expandable storage capacity of the R720xd —up to 26 x 2.5” drives or 12 x 3.5” drives (plus 2 x 2.5” drives in the rear of the server). A maximum of 38TB of internal storage enables larger and more efficient databases, mail servers and web hosting as well as big data analytics and Hadoop distributed applications. Up to two internal RAID controllers enable a range of RAID levels for improved storage reliability while the optional CacheCade feature caches your most frequently accessed data, boosting database performance
Advanced I/O capabilities
Multiply your application choices with the integrated PCIe Gen3-capable expansion slots. With twice the interconnect bandwidth (8Gbps) as the previous generation, PCIe 3.0 enables more effective data center solutions, such as additional GPU processing acceleration, power management and networking.
*Product description according to vendor