*PowerEdge R730
A highly versatile, two-socket 2U rack server with impressive processor performance,
a large memory footprint, extensive I/O options and a choice of dense, highperformance
storage or low-cost, high-capacity storage.
The PowerEdge R730 excels at a wide range of
very demanding workloads for midsized and large
enterprises, such as data warehouses, e-commerce,
virtual desktop infrastructure (VDI), databases and
high-performance computing HPC) as a data node.
When configured with 3.5” drives, the R730 provides
up to 48TB of rapidly accessed storage for databases,
business intelligence and HPC applications.
Deliver peak performance
Drive peak compute performance across a variety of
workloads with the Intel® Xeon® processor
E5-2600 v3 product family and state-of-the-art
DDR4 memory. Boost data access for applications with
up to 16 x 12Gbps SAS drives and high-performance
dual RAID. Take advantage of advanced accelerators
and GPUs to maximize performance in HPC, VDI and
imaging environments.
Discover greater versatility
With 24 DIMMs of high-capacity, low-power DDR4
memory, seven PCI Express® (PCIe) 3.0 expansion
slots and highly scalable local storage, the R730 is
extremely flexible. Create a dense, resource-rich
virtualization environment with up to 16 2.5” drives.
Combine that with the R730’s GPU capability to save
infrastructure costs and consolidate management
operations in a scalable and centralized virtual
desktop environment. The GPU option also makes
the R730 an excellent choice as a midrange medical
imaging solution.
*Product description according to vendor