Dell PowerEdge T620 certified for use with ABB 800xA DCS
*Quickly deploy the computing power you need for demanding consolidation projects or virtualization environments with scalability that meets the demands for small and large businesses.
Performance-packed processing
Experience unrivaled performance for server applications with the multi-core Intel® Xeon® E5-2600 processor. The PowerEdge T620, with options for up to 16 processor cores plus up to 24 DIMMs, shines in its ability to handle demanding virtualization environments. In addition, combining the T620 memory density with up to four optional internal GPU accelerators can dramatically enhance such key workloads as medical imaging, virtual desktop infrastructures (VDI) and large databases.
Advanced I/O capabilities
Increase application throughput with both software- and hardware-based RAID controllers that give you a range of RAID levels for improved storage reliability. Help boost database performance with the optional CacheCade feature that caches your most frequently accessed data.
Expand your application’s options with integrated PCIe Gen3-capable expansion slots. With twice the interconnect bandwidth (8Gbps) as the previous generation, PCIe 3.0 enables more effective data center solutions, such as GPU processing acceleration, networking and power management
Versatile storage capacity
Use the storage capacity option that best suits your applications. Choose 12 x 3.5” or 32 x 2.5” drives, or combine 8 x 3.5” drives (or 16 x 2.5” drives) with up to four optional PCI Express flash drives for enhanced IOPS performance. A maximum of 36TB of internal storage enables larger and more efficient databases plus faster web hosting, medical imaging and other key business workloads
*Product description according to vendor