Dell PowerEdge T710 certified for use with ABB 800xA DCS
*Customer-Inspired Design
The DellTM PowerEdgeTM T710 offers customer-inspired usability with excellent system and image commonality. The PowerEdge T710 features a clean, logical layout of components and power supply placement for quick installation and simplified deployment.
An interactive LCD provides system health monitoring, alerts and control of basic management configuration from the front of the server. A built-in AC power meter and ambient temperature thermometer can be monitored from the LCD without software tools.
With up to 16 hard drives and up to 144GB of memory, the Dell PowerEdge T710 is ideal for large capacity computing. A customer inspired design provides excellent system commonality along with a clean, logical layout of components and power supply placement for quick installation and simplified deployment.
The Dell PowerEdge T710 offers an interactive LCD for system health monitoring, alerts and control of basic management configuration from the front of the server. A built-in AC power meter and ambient temperature thermometer can be monitored from the LCD without software tools.
*Product description according to vendor