HP ProLiant BL460c G6 certified for use with ABB 800xA DCS
*Overview
As the world's most popular blade server, the HP ProLiant BL460c Server Blade sets the standard for the data center. Packing two processors, two hot plug hard drives, up to 192GB of memory, and a dual-port 10 gigabit Ethernet adapter into a half-height blade, the BL460c gives IT managers the performance and expandability they need for demanding data center applications.
Features:
Dense compute power
• Up to two (2) Intel® Xeon® 5500 or 5600 series processors
• Up to 192GB of PC3-10600 (DDR3-1333) Registered DIMMs with Advanced ECC
• HP Smart Array P410i controller for hardware RAID 0 and 1, with optional cache modules for increased performance
• Embedded dual-port 10 gigabit server adapter with support for HP Virtual Connect Flex-10 technology
• Up to two (2) hot plug SFF (small form factor) drives
Deployment versatility
• High speed graphical remote console and remote web-based access to server health information with Integrated Lights-Out 2
• Higher bandwidth and more NICs built into your server with the embedded dual-port 10GbE adapter that can be divided into 8 FlexNICs using Virtual Connect Flex-10 technology
• Internal USB and SD Card ports, plus an optional Trusted Platform Module (TPM), for added flexibility with hypervisor installation, disk-on-key, and security features
Industry-leading management and configuration tools
• Conserve valuable IT resources and time by centralizing and simplifying management functions with ProLiant Onboard Administrator and HP Systems Insight Manager
• Double the capacity of servers in the datacenter with features such as Power Regulator for ProLiant and Dynamic Power Capping
• HP Insight Control suite is an integrated suite of software that simplifies the provisioning and management of HP BladeSystem infrastructures
*Product description according to vendor