HP ProLiant BL460c G7 certified for use with ABB 800xA DCS
*Overview
As the world's most popular blade, the HP ProLiant BL460c G7 Server offers the ideal balance of performance, scalability, and expandability to make it the standard for data center computing. Packing two processors, two hot plug hard drives, up to 384 GB of memory, and a dual-port FlexFabric adapter into a half-height blade, the BL460c gives IT managers a single platform that can handle any business applications.
Features:
Dense compute power
• Up to two (2) two-, four-,or six-core Intel® Xeon® 5500 or 5600 series processors
• 12 DIMM slots supporting up to 384 GB of DDR-3 memory with Advanced ECC
• HP Smart Array P410i controller for hardware RAID 0 and 1, with optional cache modules for increased performance
• Up to two (2) hot plug small form factor (SFF) SAS, SATA, or SSD drives
• Internal USB and SD card slots enable simple, flexible hypervisor deployments
Integrated HP Virtual Connect FlexFabric Support
• Embedded dual-port 10 Gb FlexFabric adapter delivers high bandwidth for network intensive applications
• Simplify management and lower infrastructure costs by converging LAN and SAN traffic over the same flexible connection
• Up to eight (8) connections to network and storage without the need for add-in mezzanine cards
• Divide and fine-tune network and storage bandwidth to match application requirements
Industry-leading Infrastructure Management
• Save time and conserve valuable IT resources by simplifying remote management with HP Integrated Lights-Out 3 (iLO 3)
• Deploy servers quickly, proactively manage virtual or physical server health, and optimize power consumption with HP Insight Control
• Rapidly provision, continuously analyze, and confidently optimize your converged server infrastructure with HP Insight Dynamics
*Product description according to vendor