HP ProLiant DL360e Gen8 certified for use with ABB 800xA DCS

HP logo

*Overview
HP ProLiant DL360e Gen8, a dual-socket 1U rack server, delivers maximum price performance, enterprise-class management, and scalable capabilities to meet the needs of general workloads today and tomorrow. It is ideal for SMBs and value-focused enterprise customers requiring essential features in an optimized design.

Features

Unlock your Infrastructure’s Potential with HP’s Easy-to-Use Integrated Management and Support

• HP iLO Management Engine is a complete set of embedded features, standard on all ProLiant Gen8 servers. Includes HP iLO, HP Agentless Management, HP Active Health System, HP Intelligent Provisioning, and HP Embedded Remote Support.
• HP Insight Control provides advanced management capabilities across the lifecycle of your HP ProLiant server infrastructure. HP iLO Advanced, a key component, provides enhanced remote server functions that reduce IT travel costs, while increasing Time-To-Resolution.
• HP Insight Online with HP Insight Remote Support provides 24X7 remote monitoring and anywhere, anytime personalized access to your IT and support status.
• HP SmartUpdate reduces deployment time and update complexity by systematically updating server infrastructure in the data center. Includes HP Smart Update Manager (HP SUM), and Service Pack for ProLiant (SPP), and other products.

Essential Features in Sleek 1U Rack Design for Space Constrained Environments

•HP SmartMemory with performance, quality and manageability advantage over industry standard memory coupled with the latest Intel® Xeon® E5-2400 product family offer 4, 6 and 8 core solutions with frequencies from 1.8GHz to 2.4GHz and power levels of 60 to 95 Watts. Max memory footprint: 384GB.
• Embedded 1GbE quad-port 366i Network Adapter, 10GbE NIC options supported.
• User inspired design features that anticipate your needs and virtually eliminate common issues that result in downtime include HP SmartDrives, HP Smart Socket guide, "Snap and Go" rail kit options, enhanced cable and mechanical design.
• New Dynamic Smart Array RAID controller and support for HP Smart Storage including PCIe 3.0, HP SmartDrives, and HP Flash Backed Write Cache with capacity up to 2GB. Choice of up to eight 2.5-inch SFF or four 3.5-inch LFF SAS, SATA, SSD drives with optical media.


High Energy Efficiency for Lower Cost of Operation

•Automated Energy Optimization reclaims space, power, and cooling resources needed for workloads and extends your data center capacity.
• Right-sized ProLiant power supplies meet the exact needs, reclaiming lost data center power. Less oversubscription means more capacity opportunity. Be sure to use the HP Power Adviser for selecting the right size power supply.
• High efficiency 80+ certified HP Common Slot Power Supplies provide up to 94% efficiency (Platinum) and support HP’s Power Discovery Services.
• ENERGY STAR® qualified server configurations illustrate HP’s continued commitment to helping customers conserve energy and save money.

Proactive Service and Support to Redefine Service Experience

• HP Insight Online with HP Insight Remote Support provides 24X7 remote monitoring and anywhere, anytime personalized access to your IT and support status.
• HP proactive support services enable industry leading performance, uptime and productivity integrated into a personalized, simplified support experience.
• Through HP ServiceOne partners, you get responsive qualified partners to help you plan, manage and deliver solutions spanning the entire IT lifecycle.

*Product description according to vendor


ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language