Stratus ftServer 4500 certified for use with ABB 800xA DCS

*The Stratus® ftServer® 4500 system redefines scalability for departmental business processes that demand the highest levels of uptime. This mid-range server taps the power of Intel’s advanced quad-core processor technology and Intel QuickPath Architecture. The 4500 system is optimized for flexibility and provides an agile foundation for next-generation cloud computing and web services applications.

Key Features

  • Powered by one or two 2GHz E5504 Intel Quad-Core Xeon processors to achieve high-performance processing power
  • Features the Intel QuickPath Architecture that provides point-to-point high-speed connections between microprocessors and external memory, and between microprocessors and the I/O hub that improves scaleability and eliminates contention between processors for bus bandwidth
  • New highly modular chassis design that supports industry-standard components provides an essential enterprise building block for mission-critical application solutions
  • Integrated virtual technician service management controller provides enhanced remote problem diagnosis, troubleshooting and resolution capabilities
  • Available in a 4U high rack ready model with hot-plugable internal disk drives and hot-swapable CPU-I/O enclosures provide for easy component replacement
  • No failover scripting, repeated test procedures, or extra effort to make your applications cluster-aware
  • Like other members of the ftServer family, comes complete with Continuous Processing features that eliminate operational complexity and high costs inherent in high availability approaches such as clusters

*Product description according to vendor
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language