Unmanaged Switch
The DiLi 5P-1F(LC2) is an unmanaged 5 port (4TX and 1FX) industrial Ethernet switch designed for easy use in heavy duty industrial applications. The unit supports 802.1Q long packets which allows all standard industrial Ethernet protocols to be used.
Easy to install and use
- Purpose built DIN rail casing with integral clip
- Port auto-negotiation and polarity detection
- Transparent to industrial Ethernet protocols
Designed for use in harsh industrial applications
- Dual 10 – 57 VDC power input
- Total galvanic isolation between each cable screen
- IP 21
Robust for long service life
- 500,000 hours MTBF to MIL-HDBK-217K
- –25 to +70°C (–13 to +158°F) with no moving parts
- Industrial EMC, shock and vibration testing
Diagnostics and legacy connectivity
- Port mirroring function
- Diagnostic LEDs
- DIP switches to lock port parameters