N-Tron 108TX unmanaged switches certified for use with ABB System 800xA DCS

N-Tron logo*Product Details

  • Compact, Space Saving Package
  • Full IEEE 802.3 Compliance
  • Eight 10/100BaseTX RJ-45 Ports
  • Unmanaged Operation
  • Extended Environmental Specifications

    -40º to 70ºC Operating Temperature
    2M Hours MTBF

  • Supports Full/Half Duplex Operation
  • Up to 1.6 Gb/s Maximum Throughput
  • MDIX Auto Sensing Cable
  • Auto Sensing Speed and Flow Control
  • Full Wire Speed Communications
  • ESD Protection Diodes on RJ-45 Ports
  • Surge Protection Diodes on Power Inputs
  • Store-and-forward Technology
  • Redundant Power Inputs

    Order Model #108TX for 10-30 VDC Operation
    Order Model #108TX-HV for 10-60 VDC Operation

  • LED Link/Activity Status Indication
  • Hardened Metal DIN-Rail Enclosure

 
 *Product description according to vendor 
 

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language