*Phoenix Contact FL Switch SFN Family
The FL SWITCH SFN(T)(B)… range of switches with standard functions in numerous versions can be used for quick and cost-effective Ethernet network expansion to the field level. Due to their narrow housing design, the components are suitable for universal remote use in control cabinets and junction boxes. The switches have five to sixteen ports, up to two of which are fiber ports. The switches support the auto negotiation function at the twisted pair ports and offer transmission speeds of 10/100 Mbps depending on the switch version. Mixed operation for the connection of segments with different data transmission speeds is also supported.
Features and Benefits
- -40 to 75°C operating range for SFNT switches
- 0 to 60°C operating range for SFN switches
- Auto-negotiation and autocross simplify cabling
- Couple copper network segments with different bit rates with automatic detection of the data transmission speed of 10 or 100 Mbps
- Individual LEDs at each port indicate communication activity and data rate
- Redundant power supply capable with local (LED) and remote (dry contact) alarms to indicate failure of one or both power supplies
- Available fiber optic options for extended distance and electrical noise immunity
- Fiber optic ports available in SC formats
*Product description according to vendor