Weidmüller IE-SW-BL06 Family certified for use with ABB System 800xA DCS

Weidmuller logo

*BasicLine unmanaged Power-over-Ethernet Switches

Features and benefits:

  • Plug and Play unmanaged Ethernet Switch in a rugged aluminum housing (IP30)
  • 2 x RJ45 and 4 x PoE+ Ports according to 802.3af/at
  • Supports up to 4 ports at 30 watts per PoE port
  • 24/48 V DC redundant wide-range power supply
  • Integrated DC/DC converter can supply 48V-PoE devices across the entire input voltage range of 24 to 48V DC
  • Intelligent power consumption detection and classification
  • Adjustable „Broadcast Storm Protection“ by DIP-switch
  • Operating temperature range: 0°C to +60 °C (standard models) or -40°C to +75°C (extended temperature models)

Certified family models:

  • IE-SW-BL06-2TX-4PoE
  • IE-SW-BL06T-2TX-4PoE
 
 *Product description according to vendor 
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language