Weidmüller IE-SW-BL08 Family certified for use with ABB System 800xA DCS
*BasicLine unmanaged Fast Ethernet Switches
Features and benefits:
- Plug and Play unmanaged Ethernet Switches in a rugged aluminum housing (IP30)
- 5 to 8 ports with 10/100BaseTX and/or 100BaseFX (multi/single mode, SC or ST connector)
- Redundant power input 9.6 to 60 VDC and 18 to 30 VAC
- Adjustable „Broadcast Storm Protection“ by DIP-switch
- Operating temperature range: -10°C to +60 °C (standard models) or -40°C to +75°C (extended temperature models)
- International standards and approvals: CE, FCC, cULus, Class 1 Div.2 / ATEX, DNV/GL
Certified family models:
- IE-SW-BL08-8TX
- IE-SW-BL08T-8TX
- IE-SW-BL08-6TX-2SC
- IE-SW-BL08T-6TX-2SC
- IE-SW-BL08-6TX-2ST
- IE-SW-BL08T-6TX-2ST
- IE-SW-BL08-7TX-1SCS
- IE-SW-BL08T-7TX-1SCS
*Product description according to vendor